ADE Conduit Gland Installation
2:22
The video shows the assembly of ADCC and ADCS conduit gland with rigid or flexible conduit. 0:17 ADCC conduit gland installation instructions 1:25 ADCS conduit gland installation instructions
The video shows the assembly of ADCC and ADCS conduit gland with rigid or flexible conduit. 0:17 ADCC conduit gland installation instructions 1:25 ADCS conduit gland installation instructions
Crouse-Hinds series Similar Videos
-
Integrated Pole Mount for Crouse-Hinds series VLL LED Zone 1 GRP Linear Fixtures
1:11
Designed specifically for pole-mounting applications, providing improved reliability with a built in cable gland, no exposed cables, and an externally accessible Ex e chamber for easy termination
-
Surge protection device (SPD) installation
13:16
This video demonstrates the steps for installing a surge protective device (SPD). We go through the process starting with prep work, ensuring the correct type of SPD is selected, installing it correctly and finally energizing the SPD.
-
Champ® MLLA Linear LED Hose Test
0:41
This video demonstrates a 2000 psi hose test on our Champ® MLLA linear LED luminaire. Upon completion, the fixture is opened and inspected for moisture ingress and also powered on.